??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
4211.F36 Single-Acting Ball Lock Pins, with T-Handle
HELP_VARIABLE
Company
Halder
Description
EH 4211. - Quick Release Pin with T-Handle single acting - according to NAS / MS17985
Bill of material
4211.F36 Single-Acting Ball Lock Pins, with T-Handle
BESTNR
Ref. No.
4211.F36
A
Nominal diameter
1/2 Inch
L
clamping length
3.6 Inch
B
±.005
.594 Inch
C
+.000/-.040
.460 Inch
D
min./max.
0.435 - 0.565 Inch
E
min./max.
0.63 - 0.800 Inch
F
min./max.
2.220 - 2.345 Inch
G
max.
1.600 Inch
H
min.
.885 Inch
AB
Recommended locating bore min./max.
0.5000 - 0.5050 Inch
SZ
shearing resistance, double, min.
36900 lbs
GW
Weight
147 g
Embedded user actions